IESNA:LM-63-2002
[TEST]P1199617
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-950-U-SLR
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6217
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
854.9 919.4 988.6 1058.1 1111.4 1144.1 1163.9 1175.1 1187.4 1201.6
1220 1244.9 1278.6 1318.3 1366.5 1447.7 1570.4 1733.1 1934 2185.3
2514.6 2892.7 3295.2 3661.3 3882.6 3770.2 3545.4 3244.1 2882.1 2450.7
1905 1361.1 890.8 517.8 227.8 70.5 0
854.9 912.3 973 1032.4 1078.9 1108.3 1126.7 1137.3 1148.1 1161.5
1180.7 1207.5 1242.3 1282.4 1332.2 1403.9 1506.6 1641 1809.8 2010.5
2251.2 2504 2728.1 2886.9 2926.6 2759.5 2523 2241.6 1934.5 1601.6
1220 853.9 550.1 318.4 143.2 46.9 0
854.9 905.2 957.4 1006.7 1046.4 1072.6 1089.4 1099.5 1108.9 1121.4
1141.4 1170 1206.2 1246.6 1297.8 1360.1 1442.8 1549 1685.7 1835.8
1987.7 2115.2 2161 2112.6 1970.6 1748.8 1500.7 1239.1 986.9 752.5
535 346.7 209.5 119 58.7 23.3 0
854.9 897.7 941.9 983 1015 1037.1 1050.9 1057.5 1062.6 1069.6
1082.2 1101.8 1127.3 1153.9 1184.3 1218.2 1261.3 1317.7 1391.9 1471
1544.3 1591.9 1581.5 1507.6 1370.1 1184.2 994.5 808.7 636.7 486.8
353.3 239.4 154.2 94.9 50.7 21 0
854.9 890.3 926.3 959.2 983.6 1001.5 1012.3 1015.4 1016.4 1017.7
1022.9 1033.7 1048.5 1061.3 1070.7 1076.3 1079.8 1086.4 1098.1 1106.2
1100.9 1068.6 1001.9 902.6 769.5 619.6 488.4 378.3 286.5 221
171.6 132.1 99.1 70.8 42.8 18.8 0
854.9 882.7 910.7 936.1 955.6 968.4 974.1 971.1 962.7 952.4
942.2 935.4 932.2 928.3 920.9 908.2 890.7 872.7 855.9 842.1
827 801.5 759.2 699.7 622.3 529.7 446.4 366.4 290 231.3
181 138.5 101.7 71.3 42.6 18.5 0
854.9 875.2 895.1 913 927.5 935.3 936 926.8 909 887.1
861.6 837.2 815.9 795.3 771.2 740.1 701.7 659 613.7 578
553 534.4 516.6 496.7 475.1 439.8 404.5 354.5 293.3 241.6
190.3 144.8 104.3 71.8 42.3 18.3 0
854.9 867.9 880.5 892.6 903.4 908 904.4 888.8 862 830.5
795.3 763.1 736.2 713 690.2 663.3 631.3 596 558.5 528.8
509.1 496.1 486.7 475.5 458.4 428.8 399.3 357.4 306.9 260.8
211.7 165.7 122 84.8 51.8 22.2 0
854.9 860.7 865.9 872.2 879.2 880.7 872.9 850.9 814.9 773.8
728.9 689 656.4 630.7 609.2 586.5 561 533 503.2 479.6
465.1 457.8 456.7 454.3 441.8 417.8 394.1 360.3 320.3 279.9
233.2 186.5 139.6 97.8 61.3 26.1 0
854.9 853.7 852.1 853.4 856 856.4 845.9 819.1 778 731.7
685.8 649.7 623.5 604.1 587 567.2 543.4 516.8 486.8 458.4
437.3 425.8 427 428.1 424.5 415.6 394.3 359.5 320.3 283.1
248 210.9 168.8 122.7 79.9 33.8 0
854.9 846 838.5 835.8 837.1 838.8 831.8 810.4 775.7 736.2
697.9 664.5 635 609.2 584.9 559.4 531.4 501.7 472.2 445.9
422.7 405.4 396.2 390.7 385.5 379.5 366.8 344.1 315.3 283.2
246.8 210.3 168.7 124.1 81.7 36.1 0
854.9 839.7 826.6 820 820.4 825.1 825.2 812.8 786.8 752.7
716.9 682.8 649.6 617.9 587.3 556.8 525.5 493.9 464.5 439.5
417 399.8 387.3 377.7 368.7 358.4 344.4 325.4 302 274.1
239.8 204.7 164 121.8 79.2 35.1 0
854.9 833.4 814.7 804.2 803.8 811.5 818.7 815.2 798 769.2
736 701.2 664.2 626.5 589.7 554.1 519.6 486 456.9 433
411.3 394.1 378.4 364.7 351.8 337.4 322 306.8 288.7 265
232.7 199.1 159.3 119.5 76.8 34.1 0
854.9 827.7 804.7 791.1 790.7 802.8 819.9 829.5 822.8 797.5
761.5 722.2 681.6 640.4 600.3 561.7 525 490.5 460.6 436.6
416.8 402.4 390.2 377.4 363 344.4 324.7 305.9 285.8 260.7
228.6 194.9 155.8 117 74 33.6 0
854.9 822.1 794.8 778 777.5 794.1 821.1 843.8 847.7 826
787 743.1 699 654.3 610.8 569.3 530.5 495 464.4 440.1
422.4 410.7 401.9 390 374 351.5 327.4 305.1 282.8 256.4
224.4 190.7 152.2 114.5 71.2 33.1 0
854.9 817.1 786 766.9 765.6 784.8 818.7 851.4 863.6 846.7
807.4 759.4 712.6 667.3 623.7 582.2 542.9 506.7 475.6 451
432.7 420.2 412.1 402 387.8 367.5 344.5 320.9 296.8 267.3
232.6 197.3 157.7 114 68.8 33 0
854.9 812.2 777.2 755.8 753.7 775.4 816.2 859 879.5 867.4
827.7 775.8 726.1 680.3 636.6 595 555.3 518.5 486.8 461.9
442.9 429.6 422.3 413.9 401.5 383.5 361.7 336.7 310.7 278.2
240.7 203.9 163.2 113.6 66.4 32.9 0
854.9 807.2 769.2 746 742.7 764.1 806.4 851 875.8 869.6
835.3 784.2 733 687.9 645.8 606.4 568.4 532.6 501.4 476.3
455.9 441.6 432.8 424.4 412.1 394.8 372.5 347 319.5 286.3
248 210.1 168.5 111.7 61.3 29 0
854.9 802.2 761.2 736.3 731.7 752.7 796.5 843.1 872.1 871.8
842.9 792.7 739.9 695.6 654.9 617.7 581.5 546.7 516 490.8
468.8 453.7 443.4 434.8 422.7 406.1 383.3 357.2 328.4 294.3
255.2 216.3 173.7 109.9 56.3 25.1 0
854.9 798.4 755.1 729 723 741.6 780.6 822.1 848.1 848.8
824.1 779.3 729.7 686.2 648.3 614.6 582.2 550.5 521.4 497
476.8 463.2 453.4 445 432.9 415.4 391.5 364.3 334.8 300.5
260.9 222.4 178.3 119.6 65.3 28.9 0
854.9 794.5 748.9 721.7 714.2 730.4 764.7 801 824.1 825.9
805.3 765.9 719.5 676.8 641.6 611.5 582.9 554.2 526.8 503.2
484.8 472.7 463.5 455.1 443 424.8 399.7 371.4 341.2 306.8
266.6 228.3 182.8 129.3 74.5 32.7 0
854.9 791.4 744.6 716.6 708.5 723 753.5 784.5 803.8 805
786.7 751.5 709.2 668.6 634 604.6 577 549.2 522.3 500.1
484.6 474.4 465.8 457.5 445.7 427.3 402.3 373.9 343.6 309.7
269.7 231.1 186.5 135.7 82.3 35.9 0
854.9 788.3 740.3 711.5 702.7 715.6 742.3 768 783.5 784.1
768.2 737.1 698.8 660.4 626.4 597.5 571.1 544.2 517.8 496.9
484.5 476.1 468.2 459.9 448.3 429.8 404.9 376.4 346 312.6
272.7 234 190.3 142 90.2 39.1 0
854.9 785.9 737.3 708 699.4 711.9 737.2 760.3 773.8 773.8
759.3 731.2 695.8 658.4 623.4 592 563 534.2 506.4 486.8
476.3 469.4 462.4 454 442.6 424.7 399.9 371.9 342.3 309.5
271.2 231.9 189.3 141.7 89.6 38.3 0
854.9 783.4 734.2 704.5 696.1 708.3 732 752.7 764 763.5
750.4 725.1 692.7 656.4 620.3 586.5 555 524.2 495 476.6
468.2 462.8 456.6 448.2 436.9 419.5 395 367.3 338.6 306.4
269.7 229.7 188.5 141.2 88.9 37.5 0
854.9 781.2 731.9 702.4 694.3 706.7 730.1 750.2 760.9 760.1
747.2 723.7 692.7 656.6 619.7 583.6 549.5 516.3 485.7 468
460.3 455.7 450.4 442 430.5 412.8 388.5 361.3 332.8 300.9
265 225 182.2 135.9 84.8 35.4 0
854.9 778.9 729.6 700.3 692.6 705.2 728.1 747.7 757.8 756.6
743.9 722.2 692.7 656.9 619 580.6 544.2 508.4 476.4 459.4
452.3 448.6 444.2 435.8 424.2 406.1 382 355.3 327.1 295.4
260.4 220.4 175.9 130.6 80.6 33.2 0
854.9 776.2 727.3 698.7 691.9 705 727.9 747.3 756.8 755.2
742 721.7 693.2 657.4 618.7 579 540.9 503.2 470.4 453.7
446.8 443.5 439.6 431.1 419.2 400.2 376.9 350.7 321.8 290.3
255.5 216.5 168.6 126 76.4 31.2 0
854.9 778.9 729.6 700.3 692.6 705.2 728.1 747.7 757.8 756.6
743.9 722.2 692.7 656.9 619 580.6 544.2 508.4 476.4 459.4
452.3 448.6 444.2 435.8 424.2 406.1 382 355.3 327.1 295.4
260.4 220.4 175.9 130.6 80.6 33.2 0
854.9 781.2 731.9 702.4 694.3 706.7 730.1 750.2 760.9 760.1
747.2 723.7 692.7 656.6 619.7 583.6 549.5 516.3 485.7 468
460.3 455.7 450.4 442 430.5 412.8 388.5 361.3 332.8 300.9
265 225 182.2 135.9 84.8 35.4 0
854.9 783.4 734.2 704.5 696.1 708.3 732 752.7 764 763.5
750.4 725.1 692.7 656.4 620.3 586.5 555 524.2 495 476.6
468.2 462.8 456.6 448.2 436.9 419.5 395 367.3 338.6 306.4
269.7 229.7 188.5 141.2 88.9 37.5 0
854.9 785.9 737.3 708 699.4 711.9 737.2 760.3 773.8 773.8
759.3 731.2 695.8 658.4 623.4 592 563 534.2 506.4 486.8
476.3 469.4 462.4 454 442.6 424.7 399.9 371.9 342.3 309.5
271.2 231.9 189.3 141.7 89.6 38.3 0
854.9 788.3 740.3 711.5 702.7 715.6 742.3 768 783.5 784.1
768.2 737.1 698.8 660.4 626.4 597.5 571.1 544.2 517.8 496.9
484.5 476.1 468.2 459.9 448.3 429.8 404.9 376.4 346 312.6
272.7 234 190.3 142 90.2 39.1 0
854.9 791.4 744.6 716.6 708.5 723 753.5 784.5 803.8 805
786.7 751.5 709.2 668.6 634 604.6 577 549.2 522.3 500.1
484.6 474.4 465.8 457.5 445.7 427.3 402.3 373.9 343.6 309.7
269.7 231.1 186.5 135.7 82.3 35.9 0
854.9 794.5 748.9 721.7 714.2 730.4 764.7 801 824.1 825.9
805.3 765.9 719.5 676.8 641.6 611.5 582.9 554.2 526.8 503.2
484.8 472.7 463.5 455.1 443 424.8 399.7 371.4 341.2 306.8
266.6 228.3 182.8 129.3 74.5 32.7 0
854.9 798.4 755.1 729 723 741.6 780.6 822.1 848.1 848.8
824.1 779.3 729.7 686.2 648.3 614.6 582.2 550.5 521.4 497
476.8 463.2 453.4 445 432.9 415.4 391.5 364.3 334.8 300.5
260.9 222.4 178.3 119.6 65.3 28.9 0
854.9 802.2 761.2 736.3 731.7 752.7 796.5 843.1 872.1 871.8
842.9 792.7 739.9 695.6 654.9 617.7 581.5 546.7 516 490.8
468.8 453.7 443.4 434.8 422.7 406.1 383.3 357.2 328.4 294.3
255.2 216.3 173.7 109.9 56.3 25.1 0
854.9 807.2 769.2 746 742.7 764.1 806.4 851 875.8 869.6
835.3 784.2 733 687.9 645.8 606.4 568.4 532.6 501.4 476.3
455.9 441.6 432.8 424.4 412.1 394.8 372.5 347 319.5 286.3
248 210.1 168.5 111.7 61.3 29 0
854.9 812.2 777.2 755.8 753.7 775.4 816.2 859 879.5 867.4
827.7 775.8 726.1 680.3 636.6 595 555.3 518.5 486.8 461.9
442.9 429.6 422.3 413.9 401.5 383.5 361.7 336.7 310.7 278.2
240.7 203.9 163.2 113.6 66.4 32.9 0
854.9 817.1 786 766.9 765.6 784.8 818.7 851.4 863.6 846.7
807.4 759.4 712.6 667.3 623.7 582.2 542.9 506.7 475.6 451
432.7 420.2 412.1 402 387.8 367.5 344.5 320.9 296.8 267.3
232.6 197.3 157.7 114 68.8 33 0
854.9 822.1 794.8 778 777.5 794.1 821.1 843.8 847.7 826
787 743.1 699 654.3 610.8 569.3 530.5 495 464.4 440.1
422.4 410.7 401.9 390 374 351.5 327.4 305.1 282.8 256.4
224.4 190.7 152.2 114.5 71.2 33.1 0
854.9 827.7 804.7 791.1 790.7 802.8 819.9 829.5 822.8 797.5
761.5 722.2 681.6 640.4 600.3 561.7 525 490.5 460.6 436.6
416.8 402.4 390.2 377.4 363 344.4 324.7 305.9 285.8 260.7
228.6 194.9 155.8 117 74 33.6 0
854.9 833.4 814.7 804.2 803.8 811.5 818.7 815.2 798 769.2
736 701.2 664.2 626.5 589.7 554.1 519.6 486 456.9 433
411.3 394.1 378.4 364.7 351.8 337.4 322 306.8 288.7 265
232.7 199.1 159.3 119.5 76.8 34.1 0
854.9 839.7 826.6 820 820.4 825.1 825.2 812.8 786.8 752.7
716.9 682.8 649.6 617.9 587.3 556.8 525.5 493.9 464.5 439.5
417 399.8 387.3 377.7 368.7 358.4 344.4 325.4 302 274.1
239.8 204.7 164 121.8 79.2 35.1 0
854.9 846 838.5 835.8 837.1 838.8 831.8 810.4 775.7 736.2
697.9 664.5 635 609.2 584.9 559.4 531.4 501.7 472.2 445.9
422.7 405.4 396.2 390.7 385.5 379.5 366.8 344.1 315.3 283.2
246.8 210.3 168.7 124.1 81.7 36.1 0
854.9 853.7 852.1 853.4 856 856.4 845.9 819.1 778 731.7
685.8 649.7 623.5 604.1 587 567.2 543.4 516.8 486.8 458.4
437.3 425.8 427 428.1 424.5 415.6 394.3 359.5 320.3 283.1
248 210.9 168.8 122.7 79.9 33.8 0
854.9 860.7 865.9 872.2 879.2 880.7 872.9 850.9 814.9 773.8
728.9 689 656.4 630.7 609.2 586.5 561 533 503.2 479.6
465.1 457.8 456.7 454.3 441.8 417.8 394.1 360.3 320.3 279.9
233.2 186.5 139.6 97.8 61.3 26.1 0
854.9 867.9 880.5 892.6 903.4 908 904.4 888.8 862 830.5
795.3 763.1 736.2 713 690.2 663.3 631.3 596 558.5 528.8
509.1 496.1 486.7 475.5 458.4 428.8 399.3 357.4 306.9 260.8
211.7 165.7 122 84.8 51.8 22.2 0
854.9 875.2 895.1 913 927.5 935.3 936 926.8 909 887.1
861.6 837.2 815.9 795.3 771.2 740.1 701.7 659 613.7 578
553 534.4 516.6 496.7 475.1 439.8 404.5 354.5 293.3 241.6
190.3 144.8 104.3 71.8 42.3 18.3 0
854.9 882.7 910.7 936.1 955.6 968.4 974.1 971.1 962.7 952.4
942.2 935.4 932.2 928.3 920.9 908.2 890.7 872.7 855.9 842.1
827 801.5 759.2 699.7 622.3 529.7 446.4 366.4 290 231.3
181 138.5 101.7 71.3 42.6 18.5 0
854.9 890.3 926.3 959.2 983.6 1001.5 1012.3 1015.4 1016.4 1017.7
1022.9 1033.7 1048.5 1061.3 1070.7 1076.3 1079.8 1086.4 1098.1 1106.2
1100.9 1068.6 1001.9 902.6 769.5 619.6 488.4 378.3 286.5 221
171.6 132.1 99.1 70.8 42.8 18.8 0
854.9 897.7 941.9 983 1015 1037.1 1050.9 1057.5 1062.6 1069.6
1082.2 1101.8 1127.3 1153.9 1184.3 1218.2 1261.3 1317.7 1391.9 1471
1544.3 1591.9 1581.5 1507.6 1370.1 1184.2 994.5 808.7 636.7 486.8
353.3 239.4 154.2 94.9 50.7 21 0
854.9 905.2 957.4 1006.7 1046.4 1072.6 1089.4 1099.5 1108.9 1121.4
1141.4 1170 1206.2 1246.6 1297.8 1360.1 1442.8 1549 1685.7 1835.8
1987.7 2115.2 2161 2112.6 1970.6 1748.8 1500.7 1239.1 986.9 752.5
535 346.7 209.5 119 58.7 23.3 0
854.9 912.3 973 1032.4 1078.9 1108.3 1126.7 1137.3 1148.1 1161.5
1180.7 1207.5 1242.3 1282.4 1332.2 1403.9 1506.6 1641 1809.8 2010.5
2251.2 2504 2728.1 2886.9 2926.6 2759.5 2523 2241.6 1934.5 1601.6
1220 853.9 550.1 318.4 143.2 46.9 0
854.9 919.4 988.6 1058.1 1111.4 1144.1 1163.9 1175.1 1187.4 1201.6
1220 1244.9 1278.6 1318.3 1366.5 1447.7 1570.4 1733.1 1934 2185.3
2514.6 2892.7 3295.2 3661.3 3882.6 3770.2 3545.4 3244.1 2882.1 2450.7
1905 1361.1 890.8 517.8 227.8 70.5 0
854.9 922.8 1000.7 1077.9 1134.8 1169.5 1185.8 1189.9 1192.5 1194.9
1198.7 1206.8 1221.7 1240.4 1271.2 1335.6 1448.5 1612.2 1825.4 2079.6
2384.1 2734.7 3139.1 3576.3 4014.7 4131.1 3884.1 3566.2 3232.4 2852.8
2321.1 1749.5 1217.6 741.3 346.4 110.4 0
854.9 926.3 1012.9 1097.7 1158.3 1194.8 1207.7 1204.7 1197.7 1188.1
1177.4 1168.7 1164.9 1162.6 1176 1223.6 1326.6 1491.2 1716.7 1973.9
2253.6 2576.6 2982.9 3491.2 4146.8 4492 4222.8 3888.3 3582.9 3254.9
2737.3 2138 1544.4 964.7 465 150.2 0
854.9 931.3 1025 1115.5 1179.2 1213.7 1219.5 1204.9 1182.1 1155.8
1128.4 1103.7 1085 1072.2 1081.8 1137.9 1262.9 1454.6 1700.6 1970.6
2254.2 2560.7 2920.6 3366.3 3991.6 4474.5 4289.8 3919.8 3596.9 3265
2774.7 2191.5 1610.9 1039 528.2 185.5 0
854.9 936.2 1037.1 1133.3 1200.1 1232.5 1231.4 1205.1 1166.5 1123.6
1079.3 1038.9 1005.1 981.8 987.6 1052.3 1199.3 1417.9 1684.4 1967.4
2254.7 2544.7 2858.3 3241.4 3836.4 4457 4356.8 3951.2 3611 3275.1
2812 2245 1677.4 1113.2 591.3 220.7 0
854.9 939.2 1043.7 1144.1 1212.7 1241.7 1231.8 1191.8 1137.2 1080.4
1027 980.8 944.6 924.9 948.1 1049.8 1244.2 1515.9 1841.4 2193.9
2546.7 2893.4 3246.5 3633.3 4207.3 4796.8 4788.6 4401 4013.3 3589.8
3056.9 2431.2 1818 1210 670.8 260.5 0
854.9 942.2 1050.2 1154.8 1225.3 1250.9 1232.1 1178.5 1107.9 1037.3
974.6 922.7 884.1 868.1 908.6 1047.2 1289.2 1613.9 1998.5 2420.4
2838.7 3242.2 3634.6 4025.2 4578.2 5136.6 5220.4 4850.9 4415.6 3904.6
3301.8 2617.3 1958.5 1306.8 750.3 300.2 0
854.9 943.6 1054.2 1160.6 1231 1254 1228.8 1166.3 1086.5 1010.6
946.5 895.1 858.5 848 903.9 1068.6 1341.3 1708.8 2154.4 2648.6
3139.9 3614.9 4078.9 4528.5 5117.1 5649.2 5717.5 5350.2 4845.2 4226.4
3528.3 2778 2042.9 1342 770.3 301.9 0
854.9 945.1 1058.2 1166.4 1236.6 1257.1 1225.5 1154.1 1065.2 983.9
918.5 867.5 832.8 827.8 899.2 1090.1 1393.5 1803.7 2310.3 2876.8
3441.1 3987.6 4523.3 5031.8 5655.9 6161.9 6214.6 5849.4 5274.8 4548.1
3754.8 2938.6 2127.2 1377.1 790.3 303.6 0
854.9 944.4 1061.2 1169.2 1238.7 1257.4 1221.6 1145.5 1052 969.4
904.8 854.6 820.8 819.1 898.5 1101.3 1419.5 1859.4 2404.9 3010.8
3623.3 4205.9 4782.9 5353.7 6003.9 6483.5 6488.4 6064 5394.1 4560.2
3694.1 2834.3 1959.4 1245.3 684.6 254.9 0
854.9 945.1 1058.2 1166.4 1236.6 1257.1 1225.5 1154.1 1065.2 983.9
918.5 867.5 832.8 827.8 899.2 1090.1 1393.5 1803.7 2310.3 2876.8
3441.1 3987.6 4523.3 5031.8 5655.9 6161.9 6214.6 5849.4 5274.8 4548.1
3754.8 2938.6 2127.2 1377.1 790.3 303.6 0
854.9 943.6 1054.2 1160.6 1231 1254 1228.8 1166.3 1086.5 1010.6
946.5 895.1 858.5 848 903.9 1068.6 1341.3 1708.8 2154.4 2648.6
3139.9 3614.9 4078.9 4528.5 5117.1 5649.2 5717.5 5350.2 4845.2 4226.4
3528.3 2778 2042.9 1342 770.3 301.9 0
854.9 942.2 1050.2 1154.8 1225.3 1250.9 1232.1 1178.5 1107.9 1037.3
974.6 922.7 884.1 868.1 908.6 1047.2 1289.2 1613.9 1998.5 2420.4
2838.7 3242.2 3634.6 4025.2 4578.2 5136.6 5220.4 4850.9 4415.6 3904.6
3301.8 2617.3 1958.5 1306.8 750.3 300.2 0
854.9 939.2 1043.7 1144.1 1212.7 1241.7 1231.8 1191.8 1137.2 1080.4
1027 980.8 944.6 924.9 948.1 1049.8 1244.2 1515.9 1841.4 2193.9
2546.7 2893.4 3246.5 3633.3 4207.3 4796.8 4788.6 4401 4013.3 3589.8
3056.9 2431.2 1818 1210 670.8 260.5 0
854.9 936.2 1037.1 1133.3 1200.1 1232.5 1231.4 1205.1 1166.5 1123.6
1079.3 1038.9 1005.1 981.8 987.6 1052.3 1199.3 1417.9 1684.4 1967.4
2254.7 2544.7 2858.3 3241.4 3836.4 4457 4356.8 3951.2 3611 3275.1
2812 2245 1677.4 1113.2 591.3 220.7 0
854.9 931.3 1025 1115.5 1179.2 1213.7 1219.5 1204.9 1182.1 1155.8
1128.4 1103.7 1085 1072.2 1081.8 1137.9 1262.9 1454.6 1700.6 1970.6
2254.2 2560.7 2920.6 3366.3 3991.6 4474.5 4289.8 3919.8 3596.9 3265
2774.7 2191.5 1610.9 1039 528.2 185.5 0
854.9 926.3 1012.9 1097.7 1158.3 1194.8 1207.7 1204.7 1197.7 1188.1
1177.4 1168.7 1164.9 1162.6 1176 1223.6 1326.6 1491.2 1716.7 1973.9
2253.6 2576.6 2982.9 3491.2 4146.8 4492 4222.8 3888.3 3582.9 3254.9
2737.3 2138 1544.4 964.7 465 150.2 0
854.9 922.8 1000.7 1077.9 1134.8 1169.5 1185.8 1189.9 1192.5 1194.9
1198.7 1206.8 1221.7 1240.4 1271.2 1335.6 1448.5 1612.2 1825.4 2079.6
2384.1 2734.7 3139.1 3576.3 4014.7 4131.1 3884.1 3566.2 3232.4 2852.8
2321.1 1749.5 1217.6 741.3 346.4 110.4 0
854.9 919.4 988.6 1058.1 1111.4 1144.1 1163.9 1175.1 1187.4 1201.6
1220 1244.9 1278.6 1318.3 1366.5 1447.7 1570.4 1733.1 1934 2185.3
2514.6 2892.7 3295.2 3661.3 3882.6 3770.2 3545.4 3244.1 2882.1 2450.7
1905 1361.1 890.8 517.8 227.8 70.5 0
